??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 26K-LB04-S115-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 26K-LB04-S115-C
VERF
Availability
Available
BC
Order code
BOD0005
TC
Artikelbezeichnung
BOD 26K-LB04-S115-C
PX
Product view
42644_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.36400 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = Analog, current 4…20 mA linear rising/falling 2x PNP NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = 1.5 x 3.25 mm at 100 mm, Range = 30...100 mm, adjustable, Accuracy = ±0.25 % FS, Repeat accuracy = 0.25 %FS, Resolution = 0.1 %FS, Connection = Connector, M12x1-Male, 8-pin, Housing material = ABS, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.